??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MG-GOC30B-BV02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MG-GOC30B-BV02
VERF
Availability
Available
BC
Order code
BES024L
TC
Artikelbezeichnung
BES M12MG-GOC30B-BV02
PX
Product view
41711_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
2-Draht
BFORM
Style
M12x1
W
Gewicht
0.092 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 43 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 3 mm, Switching output = polarized normally closed (NC), Switching frequency = 1300 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PA 12, Connection = Cable, 2.00 m, PVC, Operating voltage Ub = 10...36 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.